代码
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
HANSA-FLEX
Description
PA 700 AJ 90 - Swage fitting DKJ angle 90°
Bill of material
PA 716 AJ 90
DES
Identifier
PA 716 AJ 90
DN
Diameter DN
16 mm
S
Size
10
HS
Inch
5/8"
G1
Thread G1
7/8" -14 UNF
L1
Length L1
109.0 mm
L2
Length L2
51.0 mm
S1
Width across flats S1
27 mm
INFO
Website link
HTML (Online)
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.