Codice
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
PA 700 AOB 45 - Swage fitting DKOR angle 45°
Bill of material
PA 720 AOB 45
DES
Identifier
PA 720 AOB 45
DN
Diameter DN
19 mm
S
Size
12
HS
Inch
3/4"
G1
Thread G1
G 3/4" -14
L1
Length L1
140.0 mm
L2
Length L2
34.5 mm
S1
Width across flats S1
32 mm
OR
O-ring OR
17.1 x 1.60 mm
INFO
Website link
HTML (Online)
Anteprime
3D
Dimensione
2D