Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD模型選擇
HELP_VARIABLE
Company
HANSA-FLEX
Description
PA 700 AOS 45 - Swage fitting DKOS angle 45°
Bill of material
PA 720 AOS 16 45
DES
Identifier
PA 720 AOS 16 45
DN
Diameter DN
19 mm
S
Size
12
HS
Inch
3/4"
G1
Thread G1
M 30 x 2
PD
For external pipe diameter
20 mm
L1
Length L1
132.8 mm
L2
Length L2
26.9 mm
S1
Width across flats S1
36 mm
OR
O-ring OR
17.5 x 2.5 mm
INFO
Website link
HTML (Online)
Previews
3D
尺寸
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.