Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
PA 700 HJOF - Swage fitting ORFS
Bill of material
PA 720 HJOF
DES
Identifier
PA 720 HJOF
DN
Diameter DN
19 mm
S
Size
12
HS
Inch
3/4"
G1
Thread G1
1.3/16" -12 UN
L1
Length L1
107.0 mm
S1
Width across flats S1
32 mm
OR
O-ring OR
29.87 x 1.78 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimensión
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.