Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
HANSA-FLEX
Description
PA 700 HL - Swage fitting CEL / CES
Bill of material
PA 720 HS
DES
Identifier
PA 720 HS
DN
Diameter DN
19 mm
S
Size
12
HS
Inch
3/4"
SER
Series
Heavy
G1
Thread G1
M 36 x 2
PD
For external pipe diameter
25 mm
L1
Length L1
104.0 mm
S1
Width across flats S1
36 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.