암호
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
Company
HANSA-FLEX
Description
PA 700 SF9 90 - Swage fitting 90° for hose HD 700
Bill of material
PA 720 SF 9 25 90
DES
Identifier
PA 720 SF 9 25 90
DN
Diameter DN
19 mm
S
Size
12
HS
Inch
3/4"
FS
Flange size
1"
D
Diameter D
47.60 mm
H
Length H
14.6 mm
L1
Length L1
127.5 mm
L2
Length L2
72.5 mm
INFO
Website link
HTML (Online)
미리보기
3D
치수도
2D
미리보기가 더 이상 부품 구성을 나타내지 않습니다..새 미리보기를 생성해야합니다..