Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD模型選擇
HELP_VARIABLE
Company
HANSA-FLEX
Description
PA 700 SF9 45 - Swage fitting 45 for hose HD 700
Bill of material
PA 720 SF 9 45
DES
Identifier
PA 720 SF 9 45
DN
Diameter DN
19 mm
S
Size
12
HS
Inch
3/4"
FS
Flange size
3/4"
D
Diameter D
41.30 mm
H
Length H
14.6 mm
L1
Length L1
139.0 mm
L2
Length L2
34.0 mm
INFO
Website link
HTML (Online)
Previews
3D
尺寸
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.