Codice
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
PA 700 AOB 90 - Swage fitting DKOR angle 90°
Bill of material
PA 725 AOB 90
DES
Identifier
PA 725 AOB 90
DN
Diameter DN
25 mm
S
Size
16
HS
Inch
1"
G1
Thread G1
G 1" -11
L1
Length L1
158.0 mm
L2
Length L2
81.7 mm
S1
Width across flats S1
41 mm
OR
O-ring OR
22.1 x 1.60 mm
INFO
Website link
HTML (Online)
Anteprime
3D
Dimensione
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.