Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
Company
HANSA-FLEX
Description
PA 700 AOJ 90 - Swage fitting DKOJ angle 90°
Bill of material
PA 725 AOJ 90
DES
Identifier
PA 725 AOJ 90
DN
Diameter DN
25 mm
S
Size
16
HS
Inch
1"
G1
Thread G1
UN 1.5/16" -12
L1
Length L1
158.0 mm
L2
Length L2
81.7 mm
S1
Width across flats S1
41 mm
OR
O-ring OR
25.00 x 1.50 mm
INFO
Website link
HTML (Online)
Previews
3D
Boyut
2D