Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
PA 700 AOS H - Swage fitting DKOS
Bill of material
PA 725 AOS H
DES
Identifier
PA 725 AOS H
DN
Diameter DN
25 mm
S
Size
16
HS
Inch
1"
G1
Thread G1
M 42 x 2
PD
For external pipe diameter
30 mm
L1
Length L1
104 mm
S1
Width across flats S1
50 mm
OR
O-ring OR
25.0 x 2.5 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimensión
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.