Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
PA 700 SF6 135 - Swage fitting 135° for hose HD 700
Bill of material
PA 725 SF 6 135
DES
Identifier
PA 725 SF 6 135
DN
Diameter DN
25 mm
S
Size
16
HS
Inch
1"
FS
Flange size
1"
D
Diameter D
47.60 mm
H
Length H
9.6 mm
L1
Length L1
170.0 mm
L2
Length L2
100.0 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimensión
2D