Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
Company
HANSA-FLEX
Description
PA 700 SF6 90 4 K - Swage fitting 90° for hose HD 700
Bill of material
PA 725 SF 6 90 4 K
DES
Identifier
PA 725 SF 6 90 4 K
DN
Diameter DN
25 mm
S
Size
16
HS
Inch
1''
FS
Flange size
-
L1
Length L1
153 mm
L2
Length L2
24 mm
INFO
Website link
HTML (Online)
Previews
3D
Boyut
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.