Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
HANSA-FLEX
Description
PA 700 AOJ 45 - Swage fitting DKOJ angle 45°
Bill of material
PA 740 AOJ 45
DES
Identifier
PA 740 AOJ 45
DN
Diameter DN
38 mm
S
Size
24
HS
Inch
1.1/2"
G1
Thread G1
UN 1.7/8" -12
L1
Length L1
233.0 mm
L2
Length L2
58.0 mm
S1
Width across flats S1
55 mm
OR
O-ring OR
37.82 x 1.78 mm
INFO
Website link
HTML (Online)
Previews
3D
Размер
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.