Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
Company
HANSA-FLEX
Description
PN AFS - Swage nipple
Bill of material
PN 06 AFS
DES
Identifier
PN 06 AFS
DN
Diameter DN
6 mm
S
Size
4
HS
Inch
1/4''
G1
Thread G1
M 18 x 1.5
PD
For external pipe diameter
10 mm
L1
Length L1
52.0 mm
S1
Width across flats S1
22 mm
INFO
Website link
HTML (Online)
Previews
3D
Boyut
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.