Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
PN AOS 90 - Swage nipple 90°
Bill of material
PN 06 AOS 90
DES
Identifier
PN 06 AOS 90
DN
Diameter DN
6 mm
S
Size
4
HS
Inch
1/4"
G1
Thread G1
M 18 x 1.5
PD
For external pipe diameter
10 mm
L1
Length L1
55.0 mm
L2
Length L2
33.5 mm
SW1
Width across flats SW1
22 mm
OR
O-ring OR
7.5 x 1.5 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimensión
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.