Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
Company
HANSA-FLEX
Description
PN ARI 90 - Swage nipple 90°
Bill of material
PN 06 ARI 90
DES
Identifier
PN 06 ARI 90
DN
Diameter DN
6 mm
S
Size
4
HS
Inch
1/4"
G1
Thread G1
G 1/4" -19
L1
Length L1
59 mm
L2
Length L2
31 mm
S1
Width across flats S1
19 mm
INFO
Website link
HTML (Online)
Aperçus 3D
3D
Infos techniques
2D