Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
HANSA-FLEX
Description
PN FL 45 - Swage nipple 45°
Bill of material
PN 06 FL 04 45
DES
Identifier
PN 06 FL 04 45
DN
Diameter DN
6 mm
S
Size
4
HS
Inch
1/4"
D2
Diameter D2
6 mm
L1
Length L1
77.0 mm
L2
Length L2
19.0 mm
INFO
Website link
HTML (Online)
Previews
3D
Размер
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.