Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
PN FS - Swage nipple
Bill of material
PN 06 FS
DES
Identifier
PN 06 FS
DN
Diameter DN
6 mm
S
Size
4
HS
Inch
1/4"
L1
Length L1
60.5 mm
D2
Diameter D2
10 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimensión
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.