Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
Company
HANSA-FLEX
Description
PN FS 45 - Swage nipple 45°
Bill of material
PN 06 FS 45
DES
Identifier
PN 06 FS 45
DN
Diameter DN
6 mm
S
Size
4
HS
Inch
1/4"
D2
Diameter D2
10 mm
L1
Length L1
80.0 mm
L2
Length L2
23.5 mm
INFO
Website link
HTML (Online)
Previews
3D
Boyut
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.