Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
PN AF 90 - Swange nipple 90°
Bill of material
PN 10 AF 90
DES
Identifier
PN 10 AF 90
DN
Diameter DN
10 mm
S
Size
6
HS
Inch
3/8''
G1
Thread G1
M 20 x 1.5
PD
For external pipe diameter
13.25 mm
L1
Length L1
67 mm
L2
Length L2
38 mm
S1
Width across flats S1
24 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimensión
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.