Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
PN AJF 90 - Swage nipple 90°
Bill of material
PN 10 AJF 90
DES
Identifier
PN 10 AJF 90
DN
Diameter DN
10 mm
S
Size
6
HS
Inch
3/8"
G1
Thread G1
UN 11/16" -16
L1
Length L1
64.0 mm
L2
Length L2
32.0 mm
S1
Width across flats S1
22 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimensão
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.