Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
HANSA-FLEX
Description
PN HJOF - Swage nipple
Bill of material
PN 10 HJOF
DES
Identifier
PN 10 HJOF
DN
Diameter DN
10 mm
S
Size
6
HS
Inch
3/8"
G1
Thread G1
UN 11/16" -16
L1
Length L1
56.0 mm
S1
Width across flats S1
19 mm
OR
O-ring OR
9.25 x 1.78 mm
INFO
Website link
HTML (Online)
Previews
3D
Размер
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.