Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
HANSA-FLEX
Description
PN HM - Swage nipple
Bill of material
PN 10 HM
DES
Identifier
PN 10 HM
DN
Diameter DN
10 mm
S
Size
6
HS
Inch
3/8"
G1
Thread G1
M 18 x 1.5
L1
Length L1
57.0 mm
S1
Width across flats S1
24 mm
INFO
Website link
HTML (Online)
Previews
3D
Размер
2D