代码
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
HANSA-FLEX
Description
PN AF - Swange nipple
Bill of material
PN 13 AF
DES
Identifier
PN 13 AF
DN
Diameter DN
12 mm
S
Size
8
HS
Inch
1/2''
G1
Thread G1
M 24 x 1.5
PD
For external pipe diameter
16.75 mm
L1
Length L1
55.0 mm
S1
Width across flats S1
30 mm
INFO
Website link
HTML (Online)
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.