Codice
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
PN AJF 45 - Swage nipple 45°
Bill of material
PN 13 AJF 45
DES
Identifier
PN 13 AJF 45
DN
Diameter DN
12 mm
S
Size
8
HS
Inch
1/2"
G1
Thread G1
UN 13/16" -16
L1
Length L1
78.0 mm
L2
Length L2
17.0 mm
S1
Width across flats S1
23.5 mm
INFO
Website link
HTML (Online)
Anteprime
3D
Dimensione
2D