Код
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Выбор CAD модели
HELP_VARIABLE
Company
HANSA-FLEX
Description
PN AOBK 90 - Swage nipple DKOR Comp angle 90°
Bill of material
PN 13 AOBK 90
DES
Identifier
PN 13 AOBK 90
DN
Diameter DN
12 mm
S
Size
8
HS
Inch
1/2"
G1
Thread G1
G 1/2" -14
L1
Length L1
54.5 mm
L2
Length L2
28.5 mm
S1
Width across flats S1
27 mm
OR
O-ring OR
12.1 x 1.6 mm
INFO
Website link
HTML (Online)
Предварительные просмотры
3D
Измерение
2D