암호
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
Company
HANSA-FLEX
Description
PN HS - Swage nipple
Bill of material
PN 13 HS
DES
Identifier
PN 13 HS
DN
Diameter DN
12 mm
S
Size
8
HS
Inch
1/2"
G1
Thread G1
M 24 x 1.5
PD
For external pipe diameter
16 mm
L1
Length L1
60.5 mm
S1
Width across flats S1
27 mm
INFO
Website link
HTML (Online)
미리보기
3D
치수도
2D
미리보기가 더 이상 부품 구성을 나타내지 않습니다..새 미리보기를 생성해야합니다..