Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
PN AFLF 45 / PN AFSF 45 - Swage nipple 45°
Bill of material
PN 16 AFSF 45
DES
Identifier
PN 16 AFSF 45
DN
Diameter DN
16 mm
S
Size
10
HS
Inch
5/8"
SER
Series
Heavy
PD
For external pipe diameter
20 mm
G1
Thread G1
M 27 x 1.5
L1
Length L1
101 mm
L2
Length L2
28 mm
S1
Width across flats S1
32 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimensión
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.