Codice
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
PN HLF / PN HSF - Swage nipple
Bill of material
PN 16 HLF
DES
Identifier
PN 16 HLF
DN
Diameter DN
16 mm
S
Size
10
HS
Inch
5/8"
SER
Series
Light
G1
Thread G1
M 27 x 1.5
PD
For external pipe diameter
18 mm
L1
Length L1
62.7 mm
S1
Width across flats S1
28 mm
INFO
Website link
HTML (Online)
Anteprime
3D
Dimensione
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.