Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
PN SFK 90 - Swage nipple 90°
Bill of material
PN 16 SFK 90
DES
Identifier
PN 16 SFK 90
DN
Diameter DN
16 mm
S
Size
10
HS
Inch
5/8"
FS
Flange size
5/8"
D
Diameter D
34 mm
H
Length H
8.2 mm
L1
Length L1
91 mm
L2
Length L2
55 mm
INFO
Website link
HTML (Online)
Previews
3D
Wymiar
2D