Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
PN A 45 - Swage nipple 45°
Bill of material
PN 20 A 45
DES
Identifier
PN 20 A 45
DN
Diameter DN
19 mm
S
Size
12
HS
Inch
3/4"
G1
Thread G1
M 30 x 1.5
L1
Length L1
124 mm
L2
Length L2
30 mm
S1
Width across flats S1
36 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimensão
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.