Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
PN AJK 90 - Swange nipple 90°
Bill of material
PN 20 AJK 90
DES
Identifier
PN 20 AJK 90
DN
Diameter DN
19 mm
S
Size
12
HS
Inch
3/4"
G1
Thread G1
UN 1.1/16" -12
L1
Length L1
74.8 mm
L2
Length L2
28 mm
S1
Width across flats S1
32 mm
INFO
Website link
HTML (Online)
Previews
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.