Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
HANSA-FLEX
Description
PN AOL 45 - Swage nipple 45°
Bill of material
PN 20 AOL 45
DES
Identifier
PN 20 AOL 45
DN
Diameter DN
19 mm
S
Size
12
HS
Inch
3/4"
G1
Thread G1
M 30 x 2
PD
For external pipe diameter
22 mm
L1
Length L1
106.0 mm
L2
Length L2
27.0 mm
S1
Width across flats S1
36 mm
OR
O-ring OR
20.0 x 2.0 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.