代码
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
HANSA-FLEX
Description
PN AOS - Swage nipple
Bill of material
PN 20 AOS
DES
Identifier
PN 20 AOS
DN
Diameter DN
19 mm
S
Size
12
HS
Inch
3/4"
G1
Thread G1
M 36 x 2
PD
For external pipe diameter
25 mm
L1
Length L1
81.0 mm
SW1
Width across flats SW1
46 mm
OR
O-ring OR
20.0 x 2.5 mm
INFO
Website link
HTML (Online)
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.