Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
PN FL - Swage nipple
Bill of material
PN 20 FL
DES
Identifier
PN 20 FL
DN
Diameter DN
19 mm
S
Size
12
HS
Inch
3/4"
L1
Length L1
79.0 mm
D2
Diameter D2
22 mm
INFO
Website link
HTML (Online)
Previews
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.