Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
HANSA-FLEX
Description
PN FL 90 - Swage nipple 90°
Bill of material
PN 20 FL 90
DES
Identifier
PN 20 FL 90
DN
Diameter DN
19 mm
S
Size
12
HS
Inch
3/4"
D2
Diameter D2
22 mm
L1
Length L1
100.0 mm
L2
Length L2
73.5 mm
INFO
Website link
HTML (Online)
Previews
3D
Размер
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.