Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
HANSA-FLEX
Description
PN HN - Swange nipple
Bill of material
PN 20 HN
DES
Identifier
PN 20 HN
DN
Diameter DN
19 mm
S
Size
12
HS
Inch
3/4''
G1
Thread G1
NPT 3/4'' -14
L1
Length L1
76.5 mm
S1
Width across flats S1
27 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.