Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
PN SF6 45 - Swage nipple 45°
Bill of material
PN 20 SF 6 45
DES
Identifier
PN 20 SF 6 45
DN
Diameter DN
19 mm
S
Size
12
HS
Inch
3/4"
FS
Flange size
3/4"
D
Diameter D
41.30 mm
H
Length H
8.8 mm
L1
Length L1
110.5 mm
L2
Length L2
28.5 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimensión
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.