Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
Company
HANSA-FLEX
Description
PN AOB 90 - Swage nipple 90°
Bill of material
PN 25 AOB 90
DES
Identifier
PN 25 AOB 90
DN
Diameter DN
25 mm
S
Size
16
HS
Inch
1"
G1
Thread G1
G 1" -11
L1
Length L1
126.0 mm
L2
Length L2
74.0 mm
S1
Width across flats S1
38 mm
OR
O-ring OR
22.1 x 1.6 mm
INFO
Website link
HTML (Online)
Previews
3D
Boyut
2D