For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
HANSA-FLEX
Description
PN SF9 - Swage nipple
Bill of material
PN 25 SF 9
DES
Identifier
PN 25 SF 9
DN
Diameter DN
25 mm
S
Size
16
HS
Inch
1"
FS
Flange size
1"
D
Diameter D
47.6 mm
H
Length H
14.6 mm
L1
Length L1
127.0 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D