Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
Company
HANSA-FLEX
Description
PN SF9 90 - Swage nipple 90°
Bill of material
PN 25 SF 9 90
DES
Identifier
PN 25 SF 9 90
DN
Diameter DN
25 mm
S
Size
16
HS
Inch
1"
FS
Flange size
1"
D
Diameter D
47.60 mm
H
Length H
14.6 mm
L1
Length L1
127.5 mm
L2
Length L2
77.5 mm
INFO
Website link
HTML (Online)
Aperçus 3D
3D
Infos techniques
2D