Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
PN A - Swage nipple
Bill of material
PN 32 A
DES
Identifier
PN 32 A
DN
Diameter DN
31 mm
S
Size
20
HS
Inch
1.1/4"
G1
Thread G1
M 45 x 1.5
L1
Length L1
85.0 mm
S1
Width across flats S1
50 mm
INFO
Website link
HTML (Online)
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.