代码
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
HANSA-FLEX
Description
PN AOB 45 - Swage nipple 45°
Bill of material
PN 32 AOB 40 45
DES
Identifier
PN 32 AOB 40 45
DN
Diameter DN
31 mm
S
Size
20
HS
Inch
1.1/4"
G1
Thread G1
G 1.1/2" -11
L1
Length L1
165.0 mm
L2
Length L2
45.0 mm
S1
Width across flats S1
55 mm
OR
O-ring OR
35.1 x 1.6 mm
INFO
Website link
HTML (Online)
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.