Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
PN SF9 45 - Swage nipple 45°
Bill of material
PN 32 SF 9 45
DES
Identifier
PN 32 SF 9 45
DN
Diameter DN
31 mm
S
Size
20
HS
Inch
1.1/4"
FS
Flange size
1.1/4"
D
Diameter D
54.00 mm
H
Length H
14.6 mm
L1
Length L1
167.0 mm
L2
Length L2
47.0 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimensão
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.