Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD模型選擇
HELP_VARIABLE
Company
HANSA-FLEX
Description
PN AJ - Swage nipple
Bill of material
PN 40 AJ
DES
Identifier
PN 40 AJ
DN
Diameter DN
38 mm
S
Size
24
HS
Inch
1.1/2''
G1
Thread G1
UN 1.7/8'' -12
L1
Length L1
87.5 mm
S1
Width across flats S1
60 mm
INFO
Website link
HTML (Online)
Previews
3D
尺寸
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.