代码
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
HANSA-FLEX
Description
RIK - Reducing adapters, short
Bill of material
RIK NW 13 06
DES
Identifier
RIK NW 13 06
PRES
Pressure
PN 315 bar
G1
Thread G1
G 1/2" -14
G2
Thread G2
G 1/4" -19
D3
Diameter D3
26.0 mm
I1
Length I1
14 mm
I2
Length I2
13 mm
L
Length L
24.0 mm
SW
Width across flats SW
27 mm
INFO
Website link
HTML (Online)
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.