Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CADモデル選択
HELP_VARIABLE
Company
HANSA-FLEX
Description
SK GFS - 2-way ball valve, in forged design
Bill of material
SK GFS 6 50
DES
Identifier
SK GFS 6 50
DN
Nominal diameter
51 mm
SER
Pressure series
6000 PSI
FS
Flange size
2"
LW
Clearance
47 mm
PN
Nominal Pressure
400 bar
AF
Width across flats
17 mm
SF
Safety factor
1.5
L
Length
186 mm
B
Box width
106.7 mm
H1
Box height
111.35 mm
L1
Length
100 mm
H2
Connection height
53.35 mm
B1
Thickness
27 mm
S
Plate thickness
5 mm
C
Width
114 mm
E
Hole distance
96.8 mm
F
Hole distance
44.5 mm
A
Height
133 mm
G
Thread
M20 mm
SW1
Width across flats
85 mm
G1
Thread
M72x0.75 mm
I
Thread length
31 mm
INFO
Website link
HTML (Online)
プレビュー
3D
情報
2D
プレビューと異なる製品が選択されました.[更新] ボタンでプレビューを再生成して下さい.