代码
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
HANSA-FLEX
Description
SK SF / SK SF6 - 2-way ball valve, in forged design
Bill of material
SK SF6 50
DES
Identifier
SK SF6 50
DN
Nominal diameter
51 mm
SER
Pressure series
6000 PSI
FS
Flange size
2"
LW
Clearance
47 mm
PN
Nominal Pressure
400 bar
AF
Width across flats
17 mm
SF
Safety factor
1.5
L
Length
316
L1
Box length
100
L2
Length
80
L3
Length
12.6
B
Box width
106.7
H1
Box height
111.35
H2
Connection height
53.35
S
Plate thickness
5
D
Diameter
67
G
Diameter
52
A
Diameter
63.3
C
Diameter
79.4
W
Diameter section
4.2
T
Diameter cut
2.8
INFO
Website link
HTML (Online)
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.