Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
HANSA-FLEX
Description
SRS EIN S PARA
Bill of material
SRS EINS 320 PARA
DES
Identifier
SRS EINS 320 PARA
COLOUR
Colour
Red
D
Inner diameter
20.0
N
Standard
DIN 3015-3
W
Material
Polyamide 6
TMIN
Temp. min.
-40 °C
TMAX
Temp. max.
120 °C
INFO
Website link
HTML (Online)
Previews
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.