代码
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
HANSA-FLEX
Description
SRS M TR D PARA
Bill of material
SRS MTR 218 D PARA
DES
Identifier
SRS MTR 218 D PARA
D
Inner diameter
18 mm
A
Length A
29.5 mm
H1
Hight 1
27.50 mm
H2
Hight 2
36.30 mm
N
Standard
DIN 3015-3
W
Material
Polyamide 6
TMIN
Temp. min.
-40 °C
TMAX
Temp. max.
120 °C
INFO
Website link
HTML (Online)
预览
3D
尺寸标注
2D